??
Catalog navigation
CAD model selection
Selectable products: 1
2820.320
HELP_VARIABLE
Company
Rittal
Description
AX Base/plinth trim panels, sides - for AX
Bill of material
2820.320
BEST
Model No.
2820.320
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
AX Base/plinth trim panels, sides
H
Height
200 mm
T
Depth
300 mm
GEW
Weight
0.560 kg
CNSECLASS51
27-18-20-92
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.