??
Catalog navigation
CAD model selection
Selectable products: 1
2820.061
HELP_VARIABLE
Company
Rittal
Description
AX Base/plinth corner pieces with base/plinth trim panels, front and rear - for AX
Bill of material
2820.061
BEST
Model No.
2820.061
INFOWWW
Webseite
Webseite
BEZ1
Designation 1
AX Base/plinth corner pieces with base/plinth trim panels, front and rear
B
Width
600 mm
H
Height
100 mm
GEW
Weight
2.20 kg
CNSECLASS51
27-18-20-92
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.