??
Catalog navigation
CAD model selection
Selectable products: 1
2807.200
HELP_VARIABLE
Company
Rittal
Description
Base/plinth, complete Sheet steel - for AE, TP universal console
Bill of material
2807.200
BEST
Model No.
2807.200
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Base/plinth, complete
BEZ2
Designation 2
Sheet steel, 100 mm high
BEZ3
Designation 3
for TP universal console
B
Width
600 mm
H
Height
100 mm
T
Depth
450 mm
GEW
Weight
6.760 kg
CNSECLASS51
27-18-92-02
CNSECLASS70
27-18-92-70
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.