??
Catalog navigation
CAD model selection
Selectable products: 1
2786.000
HELP_VARIABLE
Company
Rittal
Description
Acrylic glazed cover - Acrylic glazed cover
Bill of material
2786.000
BEST
Model No.
2786.000
INFOWWW
webseite
webseite
BEZ1
Designation 1
Acrylic glazed cover
B
Width
500 mm
H
Height
200.0 mm
T
Depth
47.5 mm
GEW
Weight
1.600
CNSECLASS51
27-18-23-01
CNSECLASS70
27-18-23-01
CNSECLASS80
27-18-23-01
CNSETIM40
EC002527
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.