??
Catalog navigation
CAD model selection
Selectable products: 1
2742.010
HELP_VARIABLE
Company
Rittal
Description
Operating panel for AX - Operating panel for AX
Bill of material
2742.010
BEST
Model No.
2742.010
INFO
PDF Catalog
PDF Catalog
DETAIL
VER
Version
BEZ1
Designation 1
AX Operating panel, 377x377 mm
B
Width
377 mm
H
Height
377 mm
T
Depth
36 mm
GEW
Weight
2.500 kg
CNSECLASS51
27-18-22-02
CNSECLASS70
27-18-22-04
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D