??
Catalog navigation
CAD model selection
Selectable products: 1
2736.540
HELP_VARIABLE
Company
Rittal
Description
System window - System window
Bill of material
2736.540
BEST
Model No.
2736.540
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
System window
BEZ2
Designation 2
60 section
PF
To fit TS, SE with width
600 mm
B
Window size, exterior width
500 mm
H
Window size, exterior height
670 mm
GEW
Weight
6.850
CNSECLASS51
27-18-23-01
CNSECLASS70
27-18-23-01
CNSECLASS80
27-18-23-01
CNSETIM40
EC002527
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.