??
Catalog navigation
CAD model selection
Selectable products: 1
2733.010
HELP_VARIABLE
Company
Rittal
Description
AX Viewing window - AX Viewing window
Bill of material
2733.010
BEST
Model No.
2733.010
INFO
PDF Catalog
PDF Catalog
DETAIL
VER
Version
BEZ1
Designation 1
AX Viewing window
B
Window size, exterior width
497 mm
H
Window size, exterior height
497 mm
T
Depth
36 mm
GEW
Weight
2.800
CNSECLASS51
27-18-23-01
CNSECLASS70
27-18-23-01
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.