??
Catalog navigation
CAD model selection
Selectable products: 1
2695.500_(2)
HELP_VARIABLE
Company
Rittal
Description
Universal console - TP
Bill of material
2695.500_(2)
BEST
Part number
2695.500
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Universal consoles TP
BEZ2
Designation 2
with tall front door
B
Width
600 mm
H
Height
1300 mm
T
Bottom depth
500 mm
TT
Top depth
417.5 mm
F
Mounting plate width
499 mm
G
Mounting plate height
1196 mm
GEW
Weight
80.000 kg
CNSECLASS51
27-18-05-03
CNSECLASS70
27-18-05-04
CNSECLASS80
27-18-05-04
CNSETIM40
EC000784
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.