??
Catalog navigation
CAD model selection
Selectable products: 1
2683.600 (2)
HELP_VARIABLE
Company
Rittal
Description
One-piece consoles - Stainless steel
Bill of material
2683.600 (2)
BEST
Model No.
2683.600
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
One-piece consoles
BEZ2
Designation 2
Stainless steel, 1.4301
BEZ3
Designation 3
one door
B
Width
600 mm
H
Height
960 mm
TU
Bottom depth
400 mm
TO
Top depth
480 mm
F
Mounting plate width
530 mm
G
Mounting plate height
780 mm
GEW
Weight
52.000 kg
CNSECLASS51
27-18-05-03
CNSECLASS70
27-18-05-04
CNSECLASS80
27-18-05-04
CNSETIM40
EC000784
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.