??
Catalog navigation
CAD model selection
Selectable products: 1
2595.000
HELP_VARIABLE
Company
Rittal
Description
Cable conduit - Cable conduit
Bill of material
2595.000
BEST
Model No. SZ
2595.000
INFO
PDF Catalog
PDF Catalog
R
Radius
ANG
Angle
NW
Nominal width
-
DI
Internal diameter
16 mm
AF
Design
closed
VE
Packs of
25 m
CNSECLASS51
27-18-06-25
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
BEZ1
Bezeichnung 1
Kabelschlauch
BEZ2
Bezeichnung 2
BEZ3
Bezeichnung 3
GEW
Gewicht
1.510 kg
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.