??
Catalog navigation
CAD model selection
Selectable products: 1
2580.117
HELP_VARIABLE
Company
Rittal
Description
Seal insert - AX
Bill of material
2580.117
BEST
Model No.
2580.117
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
AX Seal insert for cable diameter
BEZ2
Execution
large
D
For cable diameter
17 mm
L
Length
42.8 mm
B
Width
42.8 mm
H
Height
17.7 mm
GEW
Weight per piece
0.100 g
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-14-91-09
CNSETIM40
EC000441
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.