??
Catalog navigation
CAD model selection
Selectable products: 1
2577.100
HELP_VARIABLE
Company
Rittal
Description
AX Metal cable gland plates - with metric knockouts
Bill of material
2577.100
BEST
Model No. TS
2577.100
INFOWWW
Website
Website
BEZ1
Designation 1
AX Metal cable gland plate, size 7
BEZ2
Designation 2
with metric knockouts
B
Width
436 mm
T
Depth
221 mm
GEW
Weight
1.540 kg
CNSECLASS51
27-18-91-22
CNSECLASS70
27-18-91-90
CNSECLASS80
27-14-24-21
CNSETIM40
EC000211
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.