??
Catalog navigation
CAD model selection
Selectable products: 1
2567.200
HELP_VARIABLE
Company
Rittal
Description
Plastic cable gland plates - with metric knockouts
Bill of material
2567.200
BEST
Model No.
2567.200
BEZ1
Designation 1
AX Plastic cable gland plate, size 7
BEZ2
Designation 2
with metric knockouts
BEZ3
Designation 3
426x221
B
Width
436 mm
T
Depth
221 mm
GEW
Weight
0.601 kg
CNSECLASS51
27-18-91-22
CNSECLASS70
27-18-91-90
CNSECLASS80
27-14-24-21
CNSETIM40
EC000211
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.