??
Catalog navigation
CAD model selection
Selectable products: 1
2564.300
HELP_VARIABLE
Company
Rittal
Description
AX Plastic cable gland plates with membrane - AX Plastic cable gland plates with membrane
Bill of material
2564.300
BEST
Model No.
2564.300
BEZ1
Designation 1
AX Plastic cable gland plate with membrane, size 4
BEZ2
Designation 2
534x149
B
Width
534 mm
T
Depth
149 mm
GEW
Weight
0.715 kg
CNSECLASS51
27-18-91-22
CNSECLASS70
27-18-91-90
CNSECLASS80
27-14-24-21
CNSETIM40
EC000211
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.