??
Catalog navigation
CAD model selection
Selectable products: 1
2563.100
HELP_VARIABLE
Company
Rittal
Description
Metal cable gland plates - with metric knockouts
Bill of material
2563.100
BEST
Model No. TS
2563.100
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Metal cable gland plates
BEZ2
Designation 2
with metric knockouts
M12
Number of cable entries - M12
1
M16
Number of cable entries - M16
-
M20
Number of cable entries - M20
12
M25
Number of cable entries - M25
11
M32
Number of cable entries - M32
8
M40
Number of cable entries - M40
4
GEW
Weight
0.960 kg
CNSECLASS51
27-18-91-22
CNSECLASS70
27-18-91-90
CNSECLASS80
27-14-24-21
CNSETIM40
EC000211
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.