??
Catalog navigation
CAD model selection
Selectable products: 1
2563.010
HELP_VARIABLE
Company
Rittal
Description
Plastic cable gland plates - with metric knockouts
Bill of material
2563.010
BEST
Model No.
2563.010
INFO
PDF Catalog
PDF Catalog
BEZ
Short name
Plastic cable gland plate, size 5 with metric knockouts
B
Width
530 mm
H
Height
149 mm
T
Depth
10 mm
GEW
Weight
1.950 kg
CNSECLASS51
27-18-91-22
CNSECLASS70
27-18-91-90
CNSECLASS80
27-14-24-21
CNSETIM40
EC000211
BEZ1
Bezeichnung 1
Kunststoff-Kabelflanschplatten
BEZ2
Bezeichnung 2
mit metrischer Vorprägung
BEZ3
Bezeichnung 3
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.