??
Catalog navigation
CAD model selection
Selectable products: 1
2543.235
HELP_VARIABLE
Company
Rittal
Description
2543 - Integrated louvres - 3 louvres a 270 mm
Bill of material
2543.235
BEST
Model No.
2543.235
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Integrated louvres
BEZ2
Designation 2
3 louvres a 270 mm
B
Width
330 mm
H
Height
110 mm
T
Depth
8 mm
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
GEW
Gewicht
1.772 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D