??
Catalog navigation
CAD model selection
Selectable products: 1
2541.235
HELP_VARIABLE
Company
Rittal
Description
2541 - Integrated louvres - 5 louvres a 100 mm
Bill of material
2541.235
BEST
Model No.
2541.235
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Integrated louvres
BEZ2
Designation 2
5 louvres a 100 mm
B
Width
160 mm
H
Height
110 mm
T
Depth
8 mm
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
GEW
Gewicht
0.920 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D