??
Catalog navigation
CAD model selection
Selectable products: 1
2523.000
HELP_VARIABLE
Company
Rittal
Description
Lock inserts - Lock inserts
Bill of material
2523.000
BEST
Model No.
2523.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Lock inserts
BEZ2
Designation 2
7 mm square
BEZ3
Designation 3
Version C
L
Length
41 mm
GEW
Weight
0.020 kg
CNSECLASS51
27-18-92-56
CNSECLASS70
27-40-92-18
CNSECLASS80
27-40-92-18
CNSETIM40
EC000743
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.