??
Catalog navigation
CAD model selection
Selectable products: 1
2515.000
HELP_VARIABLE
Company
Rittal
Description
Plastic wiring plan pockets - Door, internal
Bill of material
2515.000
BEST
Model No.
2515.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Plastic wiring plan pockets
BEZ2
Designation 2
for DIN A5 landscape
B
Clearance width
228 mm
H
Clearance height
174 mm
T
Clearance depth
17 mm
GEW
Weight
0.097 kg
CNSECLASS51
27-18-92-36
CNSECLASS70
27-18-92-67
CNSECLASS80
27-18-92-67
CNSETIM40
EC000317
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.