??
Catalog navigation
CAD model selection
Selectable products: 1
2500.640
HELP_VARIABLE
Company
Rittal
Description
Jack for self-assembly - for LED system light
Bill of material
2500.640
BEST
Model No.
2500.640
BEZ1
Designation 1
Connector, 2 pole, 24V DC
BEZ2
Designation 2
for LED system light
VE
Packs of
5 pc(s).
GEW
Weight
0.070 kg
CNSECLASS51
27-18-92-41
CNSECLASS70
27-11-91-16
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.