??
Catalog navigation
CAD model selection
Selectable products: 1
2500.220 (A)
HELP_VARIABLE
Company
Rittal
Description
LED system light - LED system light
Bill of material
2500.220 (A)
BEST
Model No.
2500.220
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 2
LED system light
BEZ2
Designation 2
without socket
VERS
Installation type
LE
Output
900 Lumen
SP
Voltage
24V DC
L
Length
437 mm
UL
UL certified
yes
GEW
Weight
0.000 kg
CNSECLASS51
27-18-92-41
CNSECLASS70
27-18-92-41
CNSECLASS80
27-18-92-41
CNSETIM40
EC000321
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.