??
Catalog navigation
CAD model selection
Selectable products: 1
2500.212 (A)
HELP_VARIABLE
Company
Rittal
Description
LED system light - with country-specific sockets
Bill of material
2500.212 (A)
BEST
Model No.
2500.212
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 2
LED system light
BEZ2
Designation 2
with socket
VERS
Installation type
LE
Luminous flux
900 Lumen
SP
Input voltage
100 V - 240 V, 1~, 50 Hz/60 Hz
BU
Jack
F/B (type F, CEE 7/5)
B
Width
437 mm
H
Height
80 mm
T
Depth
44 mm
GEW
Weight
0.000 kg
CNSECLASS51
27-18-92-41
CNSECLASS70
27-18-92-41
CNSECLASS80
27-18-92-41
CNSETIM40
EC000321
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.