??
Catalog navigation
CAD model selection
Selectable products: 1
2478.000
HELP_VARIABLE
Company
Rittal
Description
Cover plate - for connector cut-outs
Bill of material
2478.000
BEST
Model No.
2478.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cover plate
BEZ2
Designation 2
for connector cut-outs
BEZ3
Designation 3
for 16-pole cut-outs
B
Width
115 mm
T
Thickness
1.5 mm
GEW
Weight
1.580 kg
CNSECLASS51
27-18-21-02
CNSECLASS70
27-18-21-02
CNSECLASS80
27-44-02-01
CNSETIM40
EC002309
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.