??
Catalog navigation
CAD model selection
Selectable products: 1
2477.000
HELP_VARIABLE
Company
Rittal
Description
Cover plate - for connector cut-outs
Bill of material
2477.000
BEST
Model No.
2477.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cover plate
BEZ2
Designation 2
for connector cut-outs
BEZ3
Designation 3
for 24-pole cut-outs
B
Width
142 mm
T
Thickness
2.0 mm
GEW
Weight
2.600 kg
CNSECLASS51
27-18-21-02
CNSECLASS70
27-18-21-02
CNSECLASS80
27-44-02-01
CNSETIM40
EC002309
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D