??
Catalog navigation
CAD model selection
Selectable products: 1
2411.831(17)
HELP_VARIABLE
Company
Rittal
Description
Cable gland - Brass
Bill of material
2411.831(17)
BEST
Model No.
2411.831
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable gland, brass
KD
Cable diameter
mm
M
Thread
M25x1.5
SW
Width across flats
27 mm
H
Height
30 mm
L
Thread length
8 mm
VE
Packs of
10 pc(s).
GEW
Weight/pack
0.640 kg
CNSECLASS51
27-18-92-24
CNSECLASS70
27-14-91-09
CNSECLASS80
27-14-91-09
CNSETIM40
EC000441
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D