??
Catalog navigation
CAD model selection
Selectable products: 1
2411.621(12)
HELP_VARIABLE
Company
Rittal
Description
Cable gland - Polyamid
Bill of material
2411.621(12)
BEST
Model No.
2411.621
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Kabelverschraubung Polyamid
KD
Clamping range
mm
M
Size
M20x1,5
SW
Width across flats
24 mm
H
Height
28 mm
L
Thread length
10 mm
VE
Packs of
50 pc(s).
GEW
Weight/pack
0.650 kg
CNSECLASS51
27-18-91-24
CNSECLASS70
27-14-91-09
CNSECLASS80
27-14-91-09
CNSETIM40
EC000441
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.