??
Catalog navigation
CAD model selection
Selectable products: 1
2410.111
HELP_VARIABLE
Company
Rittal
Description
Cable gland HD - Cable gland HD
Bill of material
2410.111
BEST
Model No.
2410.111
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable gland HD
BEZ2
Designation 2
EMC design
H
Height
30.1 mm
D
Diameter
20.2 mm
SW1
Width across the outside
18 mm
SW2
Wrench size thread
19 mm
SW3
Width across flats
13 mm
M
Thread
M 16x1.5
KD
Cable diameter
4.5-10.0 mm
CNSECLASS51
27-18-92-02
CNSECLASS70
27-18-92-65
CNSECLASS80
27-14-91-09
CNSETIM40
EC000441
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.