??
Catalog navigation
CAD model selection
Selectable products: 1
2410.021
HELP_VARIABLE
Company
Rittal
Description
Cable gland HD - Cable gland HD
Bill of material
2410.021
BEST
Model No.
2410.021
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable gland HD
BEZ2
Designation 2
Standard design
H
Height
27.3 mm
D
Diameter
24.1 mm
SW1
Width across the outside
22 mm
SW2
Wrench size thread
24 mm
SW3
Width across flats
17 mm
M
Thread
M 20x1.5
KD
Cable diameter
6.0-12.0 mm
CNSECLASS51
27-18-92-02
CNSECLASS70
27-18-92-65
CNSECLASS80
27-14-91-09
CNSETIM40
EC000441
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D