??
Catalog navigation
CAD model selection
Selectable products: 1
2410.001
HELP_VARIABLE
Company
Rittal
Description
Cable gland HD - Cable gland HD
Bill of material
2410.001
BEST
Model No.
2410.001
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable gland HD
BEZ2
Designation 2
Standard design
H
Height
21.6 mm
D
Diameter
15.6 mm
SW1
Width across the outside
14 mm
SW2
Wrench size thread
15 mm
SW3
Width across flats
10 mm
M
Thread
M 12x1.5
KD
Cable diameter
3.0-6.5 mm
CNSECLASS51
27-18-92-02
CNSECLASS70
27-18-92-65
CNSECLASS80
27-14-91-09
CNSETIM40
EC000441
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.