??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2021.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
2393.400 (2)
HELP_VARIABLE
Company
Rittal
Description
Interior installation rails - for AX
Bill of material
2393.400 (2)
BEST
Model No.
2393.400
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
interior installation rails
BEZ2
Designation 2
for AX
ST
for enclosure depth
400 mm
L
Length
374.7 mm
GEW
Weight
0.696 kg
CNSECLASS51
27-18-92-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.