??
Catalog navigation
CAD model selection
Selectable products: 1
2377.150(2)
HELP_VARIABLE
Company
Rittal
Description
Swing frame - small
Bill of material
2377.150(2)
BEST
Model No.
2377.150
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Swing frame, small
BEZ2
Designation 2
Installation for TS, SE
BEZ3
Designation 3
600 mm and 800 mm wide enclosures
H
Height
750.0 mm
GEW
Weight
4.200 kg
CNSECLASS51
27-18-92-39
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.