??
Catalog navigation
CAD model selection
Selectable products: 1
2374.000
HELP_VARIABLE
Company
Rittal
Description
Mounting Components - for conduit mounting
Bill of material
2374.000
BEST
Model No. SZ
2374.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Mounting component
BEZ2
Designation 2
For conduit mounting
BEZ3
Designation 3
Base with integral conduit, Ø 25 mm, 110 mm long
FARBE
Colour
black
INFOPAGE
hb32_s1129
CNSECLASS51
27-37-12-20
CNSECLASS70
27-37-12-35
CNSECLASS80
27-37-12-34
CNSETIM40
EC001259
GEW
Gewicht
0.060 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.