??
Catalog navigation
CAD model selection
Selectable products: 1
2372.011
HELP_VARIABLE
Company
Rittal
Description
LED continuous light element - for signal pillar, modular
Bill of material
2372.011
BEST
Model No.
2372.011
INFOWWW
website
website
BEZ1
Designation 1
SG LED continuous light element
BEZ2
Designation 2
for signal pillars, modular
BEZ3
Designation 3
green, 24V AC/DC
H
Height
65.5 mm
GEW
Weight
0.073 kg
CNSECLASS51
27-37-12-20
CNSECLASS70
27-37-12-20
CNSECLASS80
27-37-12-20
CNSETIM40
EC000232
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.