??
Catalog navigation
CAD model selection
Selectable products: 1
2365.000
HELP_VARIABLE
Company
Rittal
Description
Cable retainer - Cable retainer
Bill of material
2365.000
BEST
Model No.
2365.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable retainer
BEZ2
Designation 2
flat
B
Width
73 mm
H
Height
30 mm
T
Depth
18 mm
GEW
Weight
0.680 kg
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D