??
Catalog navigation
CAD model selection
Selectable products: 1
2363.000
HELP_VARIABLE
Company
Rittal
Description
Rain canopies, stainless steel For AE
Bill of material
2363.000
BEST
Model No.
2363.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Rain canopies
BEZ2
Designation 2
for AE
BEZ3
Designation 3
Stainless steel 1.4301
B
For enclosures width
1000 mm
T
For enclosures depth
300 mm
B1
Width
1010.5 mm
H1
Height
53 mm
T1
Depth
325 mm
GEW
Weight
5.220 kg
CNSECLASS51
27-18-24-01
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-24-05
CNSETIM40
EC000744
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.