??
Catalog navigation
CAD model selection
Selectable products: 1
2361.010
HELP_VARIABLE
Company
Rittal
Description
AX Protective canopy - stainless steel
Bill of material
2361.010
BEST
Model No.
2361.010
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
AX Protective canopy
BEZ2
Designation 2
stainless steel
B
For enclosures width
300 mm
H
Height
37 mm
T
For enclosures depth
210 mm
GEW
Weight
1.310 kg
CNSECLASS51
27-18-24-01
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-24-05
CNSETIM40
EC000744
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.