??
Catalog navigation
CAD model selection
Selectable products: 1
2352.000
HELP_VARIABLE
Company
Rittal
Description
Angle iron clamps - for C rails
Bill of material
2352.000
BEST
Model No.
2352.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Angle iron clamps
BEZ2
Designation 2
for cable support rail
KD
For cable diameter
14-18 mm
VE
Packs of
25 St.
B
Width
19.0 mm
H
Height
83.0 mm
GEW
Weight
1.175 kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
23-14-02-02
CNSETIM40
EC000454
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.