??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 31, 2020.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
2336.700(2)
HELP_VARIABLE
Company
Rittal
Description
Swing frame, large - without trim panel, for 600 mm and 1200 mm
Bill of material
2336.700(2)
BEST
Order number
2336.700
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Swing frame, large
BEZ2
Designation 2
without trim panel
BEZ3
Designation 3
600 mm and 1200 mm
HE
36
H
For enclosure height (or higher)
1800 mm
VE
Packs of
1 St.
GEW
Weight
12.700 kg
CNSECLASS51
27-18-92-39
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.