??
Catalog navigation
CAD model selection
Selectable products: 1
2324.235(2)
HELP_VARIABLE
Company
Rittal
Description
Swing frame, large - with trim panel, for 800 mm wide enclosures,centrally
Bill of material
2324.235(2)
BEST
Part number
2324.235
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Swing frame, large
BEZ2
Designation 2
with trim panel
BEZ3
Designation 3
800 mm wide enclosures
HE
22
H
For enclosure height (or higher)
1200 mm
VE
Packs of
1 pc(s).
GEW
Thread
15.500 kg
CNSECLASS51
27-18-92-39
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.