??
Catalog navigation
CAD model selection
Selectable products: 1
2319.000
HELP_VARIABLE
Company
Rittal
Description
Support rails - TS 35/7,5 and TS 35/15
Bill of material
2319.000
BEST
Model No.
2319.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Support rails TS 35/7,5 and TS 35/15
BEZ2
Designation 2
to EN 60 715 for KL, KL-HD, AE
B
For enclosure width
600 mm
L
Support rails lenght
587 mm
T
Support rails depth
15.0 mm
GEW
Weight
3.620 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC000212
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.