??
Catalog navigation
CAD model selection
Selectable products: 1
2232.000
HELP_VARIABLE
Company
Rittal
Description
Ventilated front panels - 482,6 mm (19˝)
Bill of material
2232.000
BEST
Part Number
2232.000
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Ventilated front panels, 2HE
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
Aluminum
VE
Packs of
3
GEW
Weight
0.882 kg
CNSECLASS51
27-18-25-92
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.