??
Catalog navigation
CAD model selection
Selectable products: 1
2090.000
HELP_VARIABLE
Company
Rittal
Description
482.6 mm (19") fastener 1 U - 482.6 mm (19") fastener 1 U
Bill of material
2090.000
BEST
Model No.
2090.000
BEZ1
Designation 1
482.6 mm (19") fastener 1 U
BEZ2
Designation 2
for 19" mounting angles and mounting frame
VE
Packs of
24 pc(s).
GEW
Weight
0.360 kg
CNSECLASS51
23-11-08-90
CNSECLASS70
23-11-08-15
CNSECLASS80
23-11-08-15
CNSETIM40
EC002358
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D