??
Catalog navigation
CAD model selection
Selectable products: 1
1933.200
HELP_VARIABLE
Company
Rittal
Description
Blanking plates - 482,6 mm (19˝)
Bill of material
1933.200
BEST
Part Number
1933.200
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Blanking plates, 3HE
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
Aluminum
HE
3
H
Height
132.5 mm
VE
Packs of
3
GEW
Weight
1.689 kg
CNSECLASS51
27-18-10-04
CNSECLASS70
27-18-10-01
CNSECLASS80
27-18-92-17
CNSETIM40
EC000456
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.