??
Catalog navigation
CAD model selection
Selectable products: 1
1670.600 (2)
HELP_VARIABLE
Company
Rittal
Description
Terminal boxes HD - Hygienic Design
Bill of material
1670.600 (2)
BEST
Model No.
1670.600
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
Terminal boxes HD
BEZ2
Designation 2
Stainless steel, 1.4301
B1
Front width
150 mm
B2
Rear width
172 mm
H1
Front height
150 mm
H2
Rear height
172 mm
T
Depth
80 mm
GEW
Weight
1.700 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC002713
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.