??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
1612.000 (2)
HELP_VARIABLE
Company
Rittal
Description
KX Bus enclosure - Sheet steel
Bill of material
1612.000 (2)
BEST
Model No.
1612.000
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
KX Bus enclosure
BEZ2
Designation 2
Sheet steel
BEZ3
Designation 3
single door
B
Width
600 mm
H
Height
300 mm
T
Depth
155 mm
F
Mounting plate width
575 mm
G
Mounting plate height
275 mm
CNSETIM40
EC002713
CNSECLASS51
27-18-01-03
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
GEW
Weight
5.470 kg
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.