??
Catalog navigation
CAD model selection
Selectable products: 1
1589.510 (2)
HELP_VARIABLE
Company
Rittal
Description
Terminal boxes - KL
Bill of material
1589.510 (2)
BEST
Model No.
1589.510
DETAIL
INFO
INFOWWW
webseite
webseite
BEZ1
Designation 1
Terminal boxes KL
BEZ2
Designation 2
without gland plate
BEZ3
Designation 3
Sheet steel
B1
Width
400 mm
H1
Height
150 mm
T1
Depth
120 mm
GEW
Weight
3.200 kg
CNSETIM40
EC002713
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.