??
Catalog navigation
CAD model selection
Selectable products: 1
1588.000
HELP_VARIABLE
Company
Rittal
Description
KX E-Box - stainless steel
Bill of material
1588.000
BEST
Model No.
1588.000
DETAIL
INFOWWW
webseite
Website
BEZ1
Designation 1
KX E-Box
BEZ2
Designation 2
stainless steel, 1.4301
BEZ3
Designation 3
single door
B
Width
380 mm
H
Height
300 mm
T
Depth
155 mm
F
Mounting plate width
355 mm
G
Mounting plate height
285 mm
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC002713
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.