??
Catalog navigation
Výběr CAD modelu
Available products: 1
1585.000
HELP_VARIABLE
Company
Rittal
Description
KX Bus enclosure - stainless steel
Bill of material
1585.000
BEST
Model No.
1585.000
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
KX Bus enclosure
BEZ2
Designation 2
stainless steel, 1.4301
BEZ3
Designation 3
single door
B
Width
400 mm
H
Height
200 mm
T
Depth
120 mm
GEW
Weight
4.500 kg
CNSECLASS51
27-18-01-03
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC002713
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D