??
Catalog navigation
CAD model selection
Selectable products: 1
1581.200
HELP_VARIABLE
Company
Rittal
Description
Metal cable gland plates - with metric knockouts
Bill of material
1581.200
BEST
Model No. TS
1581.200
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
KX Metal cable gland plate
BEZ2
Designation 2
M12
Number of cable entries - M12
-
M16
Number of cable entries - M16
-
M20
Number of cable entries - M20
12
M25
Number of cable entries - M25
-
M32
Number of cable entries - M32
-
M40
Number of cable entries - M40
-
GEW
Weight
0.320 kg
CNSECLASS51
27-18-91-22
CNSECLASS70
27-18-91-90
CNSECLASS80
27-14-24-21
CNSETIM40
EC000211
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D